IESNA:LM-63-2002
[TEST]P1056049
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S575D930-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]839
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
600.5 594.6 592.9 588.2 581.1 572.9 562.9 551.1 538.7 524
508.1 491.6 473.4 454.5 435.1 415.1 394.5 374.5 351.5 330.9
308.5 286.1 264.4 241.4 219 196.1 173.1 150.1 126.6 104.2
82.4 61.2 41.8 24.1 8.8 0 0
600.5 601.7 597.6 589.9 579.3 567 551.1 534 515.2 494
472.8 449.8 425.7 400.9 375 349.1 322.6 296.1 269.7 243.7
216.1 190.2 164.3 138.4 113 88.9 66.5 45.3 27.7 14.1
8.8 4.7 1.8 0.6 0 0 0
600.5 595.8 587.6 575.2 558.1 537.5 514.6 489.3 461.6 431.6
400.9 368.6 336.2 302.6 269.7 237.9 205.5 174.9 144.8 116
90.1 65.9 43.6 23.6 11.8 9.4 6.5 4.1 2.4 1.2
0.6 0.6 0 0 0 0 0
600.5 596.4 584.6 567.6 545.2 518.7 490.4 457.5 422.1 385.1
348 310.3 272 236.7 200.8 166.6 134.2 103.6 77.1 52.4
30.6 13.5 10 7.7 5.9 3.5 2.4 1.2 0.6 0.6
0.6 0.6 0 0 0 0 0
600.5 597 587 568.2 543.4 514.6 482.8 448 410.4 370.3
330.3 289.7 250.8 213.1 176.6 141.9 110.1 81.2 55.9 33
14.1 10.6 8.2 5.9 4.1 2.4 1.8 0.6 0.6 0.6
0 0 0 0 0 0 0
